??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24320.0040 U-Handle
HELP_VARIABLE
Company
Halder
Description
EH 24320. - U-Handles, plastic, front mounting
Bill of material
24320.0040 U-Handle
BESTNR
Ref. No.
24320.0040
L1
±0.5
179.0 mm
D1
8.5 mm
B
28 mm
L2
196 mm
D2
13.5 mm
H1
50 mm
H2
17 mm
L3
151 mm
S
7.5 mm
T
8.5 mm
G
Weight
70 g
Embedded user actions